ROHM utilizes super junction technology for its high voltage (600V+) power MOSFETs
The result is high-speed switching and low ON resistance, making it possible to reduce application loss. ROHM offers two types, one featuring low noise specifications and the other delivering high-speed switching, allowing customers to select the ideal solution based on application requirements. In addition, the PrestoMOS™ series achieves greater energy savings in motors and inverters - a drawback of super junction MOSFETs - by incorporating the industry’s fastest diode utilizing ROHM’s patented technology.
3 Advantages of ROHM Super Junction MOSFETs
- ① Expanded lineup includes 3 series tailored to customer needs
- ② Each series offered in a range of packages and ON resistances
- ③ High quality and performance provided, along with a comprehensive support system
[NEW Series]
Contributes to lower power loss along with fewer man-hours and external parts required for noise suppression in devices equipped with small motors
600V Super Junction MOSFETs "PrestoMOS™" R60xxRNx Series
ROHM has added three new models, the R60xxRNx series, to its PrestoMOS™ lineup of 600V Super Junction MOSFETs. These devices are optimized for driving small motors in refrigerators, ventilation fans, and other applications where noise suppression is important.
[NEW Series]
Built-In High-Speed Diode 600V Super Junction MOSFETs "PrestoMOS™" R60xxVNx Series
7 new models have been added to the PrestoMOS™ lineup (R60xxVNx series) of 600V Super Junction MOSFETs featuring the industry’s fastest reverse recovery time, making them ideal for high power applications ranging from power supply circuits in industrial equipment such as servers, EV chargers, and base stations to motor drive in white goods (i.e. air conditioners).
[NEW Packge]
ROHM’s Compact SOT-223-3 600V MOSFETs Contribute to Smaller, Lower Profile Designs for Lighting Power Supplies, Pumps, and Motors
Compared to the conventional TO-252 package (6.60mm × 10.00mm × 2.30mm), ROHM’s new products reduce area and thickness by 31% and 27% - contributing to smaller, lower profile applications. At the same time, the same land pattern (footprint) as the TO-252 package can be used, enabling mounting on existing circuit boards without modification.
ROHM Super Junction MOSFETs
●Wide range of breakdown voltages and ON-resistances
500mΩ ≤ Ron typ. | 500mΩ > Ron typ. | |||||
---|---|---|---|---|---|---|
Active | Active | |||||
800V | R80xxKNx | R80xxKNx | ||||
650V | R65xxENx R65xxKNx | R65xxENx R65xxKNx | Under Planning |
|||
600V | R60xxENx R60xxKNx | Under Development |
R60xxENx R60xxKNx | R60xxYNx | ||
R60xxJNx | R60xxRNx (Low Noise) |
R60xxJNx | R60xxVNx |
- :Low Noise Specifications
- :High-Speed Switching Specifications
- :Built-In High-Speed Diode
- :Standard 4th Gen Type
- :4th Gen Type with Built-In High-Speed Diode
●Select from 6 different package types
Series | Package | ||||||
---|---|---|---|---|---|---|---|
Surface Mount Type | Insertion Type | ||||||
New SOT-223-3 | TO-252 [DPAK] |
LPTS [D2PAK] |
TO-220AB | TO-220FM | TO-3PF | TO-247 | |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
800V | R80xxKND3 | R80xxKNX | R80xxKNZ4 | ||||
650V | R65xxEND3 | R65xxENJ | R65xxENX | R65xxENZ | R65xxENZ4 | ||
R65xxKND3 | R65xxKNJ | R65xxKNX3 | R65xxKNX | R65xxKNZ | R65xxKNZ4 | ||
600V Gen.4 New |
R60xxYND3 | R60xxYNX3 | R60xxYNX | R60xxYNZ | R60xxYNZ4 | ||
R60xxVND3 | R60xxVNX3 | R60xxVNX | R60xxVNZ | R60xxVNZ4 | |||
600V Gen.3 |
R600xEND4 | R60xxEND3 | R60xxENJ | R60xxENX | R60xxENZ | R60xxENZ4 | |
R600xKND4 | R60xxKND3 | R60xxKNJ | R60xxKNX | R60xxKNZ | R60xxKNZ4 | ||
R600xJND4 | R60xxJND3/RND3 | R60xxJNJ | R60xxJNX | R60xxJNZ | R60xxJNZ4 |
- :Low Noise Specifications
- :High-Speed Switching Specifications
- :Built-In High-Speed Diode
- :Standard 4th Gen Type
- :4th Gen Type with Built-In High-Speed Diode
●Widely adopted in a range of applications + Well-received in terms of characteristics, quality, and support
Easy Search Tools
Leaflet
- Compact SOT-223-3 Package 600V Withstand SJ MOSFETs
R600xEND4/R600xKND4/ series DOWNLOAD - Low Noise PrestoMOS™
R60xxRNx series DOWNLOAD - R60xxVN series with built-in high-speed diode (PrestoMOS™)
R60xxYNx low ON resistance series DOWNLOAD - Featuring Low Noise with Superior Efficiency
R65xxENx/R65xxKNx series DOWNLOAD - Contributes to greater energy savings in inverter-equipped AC systems
R60xxJNx series DOWNLOAD
What is PrestoMOS™?
PrestoMOS™ is a product in which the parasitic diode of the super junction MOSFET is sped up using proprietary patented technology.Due to its characteristic internal structure, the parasitic diode in a typical super junction MOSFET exhibits degraded recovery performance compared with a standard MOSFET. As a result, super junction MOSFETs could not be used in circuits that actively utilize the parasitic diode, such as inverters and bridge-type PFCs.
However, ROHM's PrestoMOS™ overcomes the drawback of super junction MOSFETs by speeding up the parasitic diode, contributing to significantly greater energy savings in applications utilizing bridge circuits and inverters for motor drive.

Following the trend in recent years towards greater energy savings, ROHM has been contributing to increased application energy efficiency through outstanding recovery characteristics, prompting a growing number of designers to replace the combination of IGBT+FRD widely used in inverters with PrestoMOS™.

4th Generation PrestoMOS R60xxVNx Series
Recommended Applications
- Motor drive
- Energy-saving white goods
- Charging stations
- Solar power conditioners
- Various power supply circuits (LLC/Totem Pole PFC/Full-Bridge)

Industry-Leading Recovery Characteristics
ROHM’s PrestoMOS™ series utilizes original patented technology to accelerate the parasitic diode, achieving the industry’s fastest reverse recovery time (trr) - a key characteristic. Normally, this characteristic would be lost as a result of generational scaling due to increased miniaturization, but ROHM’s R60xxVNx series of 4th Gen PrestoMOS™ improves on the basic performance such as ON resistance while maintaining the industry's fastest trr through an optimized structure. Faster trr translates to reduced switching loss in motor and inverter circuits. Double pulse testing is widely used as a method to check these losses. (Please refer to the application note for more information on double pulse testing) Double-pulse tests confirmed the turn-ON switching loss of a single pulse, with the results shown in the figure below. ROHM’s R60xxVNx PrestoMOS™ series was proven to have lower losses than competitor and even ROHM’s existing products. The following figure shows the actual efficiency when ROHM’s R60xxVNx series of PrestoMOS™ is used in a synchronous rectification boost circuit. Similar to the loss relationship verified through double pulse testing above, the results of the actual equipment evaluation show that the R60xxVNx series delivers the lowest loss with the highest efficiency.
-
■Results of Switching Loss via Double-Pulse Testing
*All products used for switching comparison are in the 100mΩ ON-resistance class, with switching loss during turn ON checked at a drain current of 15A and varying gate resistance. The horizontal axis shows the turn ON current change value dif/dt corresponding to each gate resistance. -
■Efficiency Comparison Results Using a Synchronous Rectification Boost Circuit
*All products used for comparison are 60mΩ class ON resistance products, with measurements performed under the following conditions: 25℃ ambient temperature, 220V input voltage, 400V output voltage, L=500μH, 70kHz frequency, VDS overshoot at Turn OFF.
The performance of the super junction structure, which is capable of achieving high withstand voltage and low ON resistance, can be further improved by reducing its size. Structural miniaturizatioin improves current density, resulting in 35% lower Ron・A and 30% lower Ron・Qgs compared with the conventional product (R60xxKNx). This allows for lower switching losses at the same ON resistance as conventional products, contributing to further application energy savings.
4th Gen Super Junction MOSFET R60xxYNx Series
Package | |||||||
---|---|---|---|---|---|---|---|
TO-252 | TO-220FM | TO-220AB | TO-3PF | TO-247 | TOLL | ||
VDS (V) |
Ron typ (mΩ) Vgs=15V |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
600 | 324 | ☆R6010YND3 | ☆R6010YNX | NEWR6010YNX3 | |||
215 | NEWR6014YND3 | NEWR6014YNX | NEWR6014YNX3 | ||||
154 | NEWR6020YNX | NEWR6020YNX3 | NEWR6020YNZ4 | ☆R6020YNJ2 | |||
137 | NEWR6022YNX | NEWR6022YNX3 | NEWR6022YNZ4 | ☆R6022YNJ2 | |||
112 | NEWR6027YNX | NEWR6027YNX3 | NEWR6027YNZ4 | ☆R6027YNJ2 | |||
80 | ☆R6038YNX | NEWR6038YNX3 | NEWR6038YNZ4 | ☆R6038YNJ2 | |||
68 | NEWR6049YNX | NEWR6049YNX3 | NEWR6049YNZ4 | ☆R6049YNJ2 | |||
57 | ☆R6055YNJ2 | ||||||
50 | NEWR6061YNX | ☆R6061YNX3 | NEWR6061YNZ4 | ||||
36 | NEWR6086YNZ | NEWR6086YNZ4 | |||||
21 | ☆R60A4YNZ4 |
Recommended Applications
・TVs
・ Servers
・ UPS
・ Solar Power Conditioners
・ LED Lighting
・ Various Power Supply Circuits [Boost PFC (BCM, CCM) / 3-Phase Vienna PFC]

Class-Leading Switching Speed
Class-leading switching speed is achieved through greater miniaturization and structural optimization. This makes it possible to contribute to greater efficiency in hard-switching type circuits such as continuous current mode PFC. What's more, the advantage provided over switching products does not change even when adjusting the gate resistance for thermal and noise designs.
■Switching Loss of a Single Product
-
-
・Measurement Circuit
*50mΩ products used for comparison at a drain current of 10A, the gate resistance at turn OFF is fixed at 5Ω and the switching loss is checked when the gate resistance at turn ON is changed.
Broader lineup vs conventional
We can now offer a lineup of products with lower ON resistance and higher current than conventional products in each package. What’s more, the addition of TO220AB and TOLL to the lineup allows us to meet a wider range of customer needs.
-
■Minimum ON Resistance Updated for Each Package
-
■TOLL package added to the lineup
Low Noise/High-Speed Switching Specifications
ROHM offers 2 types of super junction MOSFETs, a low noise type (R6xxxENx series) and a high-speed switching model (R6xxxKNx series), available in various package types in both 600V and 650V withstand voltages.
The R6xxxENx series places an emphasis on ease-of-use, and achieves superior performance in noise-sensitive applications.
The R6xxxKNx series is focused on high efficiency and delivers excellent performance in applications demanding high-speed switching.
Both the R6xxxENx and R6xxxKNx series are offered in the same ON resistances, making it possible to select the ideal model based on set needs.
An 800V product is also available for high-speed switching specifications, achieving the industry's highest level of performance.
Low Noise Specifications: R60xxENx/R65xxENx Series
The R6xxxENx series are low-noise products that place an emphasis on ease-of-use.
As a reaction to superior ON resistance and switching performance over conventional planar MOSFETs, super junction MOSFETs typically suffer from degraded noise characteristics. However, the R6xxxENx series utilize an optimized internal gate construction that achieves lower noise, resulting in minimal noise-induced loss.
This makes them ideal for applications seeking to reduce noise, such as audio and lighting equipment.
In addition, they provide a level of noise performance equivalent to conventional planar types, making replacement easy.

VDS=600V | Package | ||||||
---|---|---|---|---|---|---|---|
New SOT-223-3 |
TO252 | LPTS | TO220FM | TO3PF | TO247 | ||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
Ron typ (mΩ) |
2800 | R6002END3 | |||||
900 | NEWR6004END4 | R6004END3 | R6004ENJ | R6004ENX | |||
570 | R6007END3 | R6007ENJ | R6007ENX | ||||
500 | R6009END3 | R6009ENJ | R6009ENX | ||||
340 | R6011END3 | R6011ENJ | R6011ENX | ||||
260 | R6015ENJ | R6015ENX | R6015ENZ | ||||
170 | R6020ENJ | R6020ENX | R6020ENZ | R6020ENZ4 | |||
150 | R6024ENJ | R6024ENX | R6024ENZ | R6024ENZ4 | |||
115 | R6030ENX | R6030ENZ | R6030ENZ4 | ||||
92 | R6035ENZ | R6035ENZ4 | |||||
66 | R6047ENZ4 | ||||||
38 | R6076ENZ4 |
VDS=650V | Package | |||||
---|---|---|---|---|---|---|
TO252 | LPTS | TO220FM | TO3PF | TO247 | ||
![]() |
![]() |
![]() |
![]() |
![]() |
||
Ron typ (mΩ) |
3000 | ☆R6502END3 | ||||
955 | R6504END3 | R6504ENJ | R6504ENX | |||
605 | R6507END3 | R6507ENJ | R6507ENX | |||
530 | R6509END3 | R6509ENJ | R6509ENX | |||
360 | R6511END3 | R6511ENJ | R6511ENX | |||
280 | R6515ENJ | R6515ENX | R6515ENZ | |||
185 | R6520ENJ | R6520ENX | R6520ENZ | R6520ENZ4 | ||
160 | R6524ENJ | R6524ENX | R6524ENZ | R6524ENZ4 | ||
125 | R6530ENX | R6530ENZ | R6530ENZ4 | |||
98 | R6535ENZ | R6535ENZ4 | ||||
70 | R6547ENZ4 | |||||
40 | R6576ENZ4 |
☆:Under Development
High-Speed Switching Specifications: R60xxKNx/R65xxKNx/R80xxKNx Series
The R6xxxKNx series are high-speed switching products that place an emphasis on high efficiency. Optimizing the internal MOSFET structure based on the low-noise R6xxxENx series improves the gate charge characteristics (which is affected by switching speed).
This makes it possible to achieve higher efficiency via high-speed switching without sacrificing the ease-of-use provided by the R6xxxENx series, contributing to higher efficiency in PFC and LLC circuits.
An 800V product is also available for high-speed switching specifications, achieving the industry's highest level of performance.

VDS=600V | Package | ||||||
---|---|---|---|---|---|---|---|
New SOT-223-3 |
TO252 | LPTS | TO220FM | TO3PF | TO247 | ||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
Ron typ (mΩ) |
1300 | NEWR6003KND4 | R6003KND3 | ||||
900 | ☆R6004KND3 | R6004KNJ | R6004KNX | ||||
720 | NEWR6006KND4 | R6006KND3 | ☆R6006KNJ | R6006KNX | |||
570 | R6007KND3 | R6007KNJ | R6007KNX | ||||
500 | R6009KND3 | R6009KNJ | R6009KNX | ||||
340 | R6011KND3 | R6011KNJ | R6011KNX | ||||
260 | R6015KNJ | R6015KNX | R6015KNZ | ||||
170 | R6020KNJ | R6020KNX | R6020KNZ | R6020KNZ4 | |||
150 | R6024KNJ | R6024KNX | R6024KNZ | R6024KNZ4 | |||
115 | R6030KNX | R6030KNZ | R6030KNZ4 | ||||
92 | R6035KNZ | R6035KNZ4 | |||||
66 | R6047KNZ4 | ||||||
38 | R6076KNZ4 |
☆:Under Development
VDS=650V | Package | |||||
---|---|---|---|---|---|---|
TO252 | LPTS | TO220FM | TO3PF | TO247 | ||
![]() |
![]() |
![]() |
![]() |
![]() |
||
Ron typ (mΩ) |
1400 | ☆R6503KND3 | ||||
955 | R6504KND3 | R6504KNJ | R6504KNX | |||
605 | R6507KND3 | R6507KNJ | R6507KNX | |||
530 | R6509KND3 | R6509KNJ | R6509KNX | |||
360 | R6511KND3 | R6511KNJ | R6511KNX | |||
280 | R6515KNJ | R6515KNX | R6515KNZ | |||
185 | R6520KNJ | R6520KNX | R6520KNZ | R6520KNZ4 | ||
160 | R6524KNJ | R6524KNX | R6524KNZ | R6524KNZ4 | ||
125 | R6530KNX | R6530KNZ | R6530KNZ4 | |||
98 | R6535KNZ | R6535KNZ4 | ||||
70 | R6547KNZ4 | |||||
40 | R6576KNZ4 |
☆:Under Development
3rd Generation PrestoMOS™: R60xxJNx Series
Package | |||||||
---|---|---|---|---|---|---|---|
New SOT-223-3 |
TO252 | LPTS | TO220FM | TO3PFF | TO247 | ||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
Ron typ (mΩ) |
2500 | NEWR6002JND4 | |||||
1600 | NEWR6003JND4 | ||||||
1100 | R6004JND3 | R6004JNJ | R6004JNX | ||||
720 | R6006JND3 | R6006JNJ | R6006JNX | ||||
600 | R6007JND3 | R6007JNJ | R6007JNX | ||||
450 | R6009JND3 | R6009JNJ | R6009JNX | ||||
350 | R6012JNJ | R6012JNX | |||||
220 | R6018JNJ | R6018JNX | |||||
180 | R6020JNJ | R6020JNX | R6020JNZ | R6020JNZ4 | |||
140 | R6025JNX | R6025JNZ4 | |||||
110 | R6030JNX | R6030JNZ | R6030JNZ4 | ||||
90 | R6042JNZ4 | ||||||
R6050JNZ | R6050JNZ4 | ||||||
45 | R6070JNZ4 |
Feature ① Industry-leading recovery characteristics
ROHM’s PrestoMOS™ series utilizes original patented technology to accelerate the parasitic diode, achieving the industry’s fastest reverse recovery time (trr) - a key characteristic. However, faster diode speeds typically generates steep changes in the current, which tends to increase oscillation.
For our 3rd Generation PrestoMOS™ (R60xxJNx Series), structural optimization makes oscillation difficult during recovery. This facilitates the design and implementation of countermeasures by the customer against oscillation, making them ideal for applications experiencing oscillation during recovery.

Feature ② Pursuing greater ease-of-use
ROHM’s PrestoMOS™ series is designed for bridge-type circuits and motor inverters requiring high short-circuit breakdown tolerance and self turn-ON prevention. Low short-circuit breakdown tolerance increases the possibility of MOSFET breakdown, while the occurrence of self turn ON can lead to significant power loss.
The R60xxJNx series of 3rd Generation PrestoMOS™ feature an optimized internal structure that makes it possible to clear both of these issues.
Compared to the latest competitor products, class-leading short-circuit breakdown tolerance is achieved, providing a greater level of safety. In addition, self turn ON prevention is ensured, minimizing operating power loss.

3rd Generation PrestoMOS™: R60xxRNx Series
Feature Fastest Reverse Recovery Time Characteristics, Achieving Lower Power Consumption
An industry-best trr of 40ns is achieved by improving conventional lifetime control technology, reducing switching losses by approx. 30% over general products that translates to lower application power loss.
At the same time, the newly developed Super Junction structure reduces noise characteristics (which are inversely related to faster trr) by about 15dB compared to standard products (under ROHM measurement conditions at 40MHz).
*ROHM July 13th, 2023 study